Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
With Traco Power’s new ULTRA-wide products, system builders only need to one power delivery circuit for multiple battery systems. Instead of prototyping, testing, certifying, procuring, manufacturing, supporting and maintaining three different solutions, your engineers can fully concentrate on one application.
From a business perspective, the benefits are clear:
Our new ULTRA-wide products come with an industry-leading dedicated holdup capacitor connection. Using this feature, system designers can substantially reduce the size, costs, and weight of an external capacitor bank in all applications where extended holdup-time requirements need to be met. Say good bye to, bulky, costly, high-voltage input capacitors!
If you would like to know more about saving holdup capacitor costs, size and weight, please read our whitepaper.
Of course our new ULTRA-wide railway-certified DC/DC converters provide all the benefits of a true Traco Power Railway and Ruggedized product:
Series | Power | Input voltage | Footprint |
THN 10UIR | 10 Watt | 9–75, 14–160 VDC | 1"×1" |
THN 15UIR | 15 Watt | 9–75, 14–160 VDC | 1"×1" |
THN 20UIR | 20 Watt | 9–75, 14–160 VDC | 1"×1" |
TEN 30UIR | 30 Watt | 9–75, 14–160 VDC | 2"×1" |
TEN 40UIR | 40 Watt | 9–75, 14–160 VDC | 2"×1" |
TEP 40UIR | 40 Watt | 9–75, 14–160 VDC | ¼ brick |
TEP 60UIR | 60 Watt | 9–75, 14–160 VDC | ¼ brick |
TEP 100UIR | 100 Watt | 9–75, 14–160 VDC | ¼ brick |
TEP 150UIR | 150 Watt | 14–160 VDC | ½ brick |
TEP 200UIR | 200 Watt | 14–160 VDC | ½ brick |