Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Description |
Features |
The TEP 40UIR and TEP 60UIR are high performance DC/DC converters qualified to EN 50155 and EN 61373 standards for rugged industrial and railway applications. The converters ultra-wide 12:1 input voltage range allows the converter to be an all-in-one solution for applications requiring separate converters to operate on multiple input voltage ranges. These converters are offered in the compact quarter brick (2.3 x 1.45 x 0.5") metal package. An internal circuit extends hold-up time, eliminating the need of expensive high voltage capacitors at the input, a 25V capacitor can cover the entire input range, effectively reducing cost, size and inrush current. Additional features include: high efficiency up to 91%; operating temperature range of -40°C to +85°C I/O-isolation voltage of 3,000 VAC; adjustable under voltage lockout function; remote on/off and adjustable outputs. |
• Ultra-wide 12:1 input voltage range 9~75 or 14~160 VDC • Standard 2.3 x 1.45 x 0.5" package (quarter brick) • Bus pin to easily extend hold-up time • Optional Heatsinks (see datasheet) • EN 50155 and EN 61373 approval for railway applications • IEC/EN/UL 62368-1 approved • Operating temperature range -40°C to +85°C • I/O-isolation 3,000 VAC • High efficiency up to 91% • Vtrim, On/Off and adjust Under Voltage Lock Out • 3 year product warranty |
TEP 40UIR | 40 Watts | 12:1 Input Range |
TEP 60UIR | 60 Watts | 12:1 Input Range |
---|