08.11.2021

TEN 3WIRH – TEN 40WIRH

3 – 40 watt DC/DC converters with high isolation voltage

ten3-40wirh

 

• Fully encapsulated

• 3000 VAC I/O isolation (reinforced)

• 4:1 input voltage range: 36 – 160 VDC

• EN 50155 and EN 61373 railway-certified

• Internal class A EMI filter

• -40°C up to +95°C without derating

• EN 45545-2 fire behavior

• Remote on/off function

• Undervoltage lockout (UVLO), short-circuit protection (SCP), overtemperature protection (OTP), and overvoltage protection (OVP)

• 3-year product warranty

ten3-40wirh_tabelle

 The TEN 3WIRH – TEN 40WIRH are a family of railway-certified DC/DC converters with 3000 VAC reinforced I/O isolation for highest reliability in harsh environments. Output power options are available from 3 to 40 watt. The proven and certified design guarantees highest resistance against thermal shocks, moisture, mechanical shocks, and vibration. The TEN 3WIRH – TEN 40WIRH family comes with additional EN 62368-1 safety approvals for IT equipment and EN 45545-2 certification for fire behavior. Thanks to its favorable operating temperature range of -40°C up to +95°C without derating (depending on the model), the TEN 3WIRH – TEN 40WIRH present a first choice for demanding applications.

Model and Datasheet:

TEN 3WIRH

TEN 6WIRH


TEN 10WIRH

TEN 20WIRH

TEN 40WIRH