Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
The TCI 130, TCI 240, and TCI 500(U) are three conduction cooled AC/DC encased power supplies series between 130 and 500 Watt with a 4250 VAC reinforced isolation system. Traco Power’s new TCI line focuses on maximizing the proficiency of conduction cooled systems as it offers superior temperature behavior when mounted on a metal chassis or baseplate. This way the TCI can deliver up to 100% of the maximum output power without the need for a fan.
Series | Power | Max. Conduction cooled power | Temp. range with derating | Over voltage category | Output voltage | Size |
TCI 130 | 130 W | 130 W | –30 to +80°C | OVC III | 12, 24, 48 VDC | 80 x 59.7 x 43.2 mm
3.15 x 2.35 x 1.7’’ |
TCI 240 | 240 W | 240 W | –30 to +80°C | OVC III | 12, 24, 48 VDC | 104 x 62.5 x 39.2 mm
4.1 x 2.46 x 1.54’’ |
TCI 500U | 500 W | 450 W | –30 to +80°C | OVC III | 12, 24, 48 VDC | 130 x 83 x 40 mm
5.12 x 3.27 x 1.57’’ |
TCI 500 | 500 W | 450 W | –30 to +80°C | OVC III | 12, 24, 48 VDC | 130 x 83 x 62.3 mm
5.12 x 3.27 x 2.45’’ |
Excellent efficiency of up to 94% allows the TCI series to operate from –30 to +50°C without derating, while going up to +80°C with either load derating or forced cooling. They also meet OVC III requirements and can operate at up to 5000 m altitude. Active power factor correction, EMC characteristics dedicated for applications in industrial/automation and test & measurement.