din-rail_dcdc

DC/DC Converters Rail DIN industriel 20 - 200 Watt

La gamme de convertisseurs DC/DC isolés Traco Power, montables sur rail DIN, comporte des sorties simples ou doubles et diverses tensions d'entrée de 6 à 160 VDC. Ces convertisseurs DC/DC isolés offrent une série complète d'homologations de sécurité et de fonctions de protection (OCP, OVP, OTP). Les autres caractéristiques spéciales comprennent des plages de température étendues, un réglage de la sortie, une commande marche/arrêt à distance, ce qui fait de ces convertisseurs DC/DC montables sur rail DIN la solution idéale pour une variété d'applications d'énergie renouvelable, d'automatisation industrielle et de fabrication.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
6 W
9-36, 18-75 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

6 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 3000 VDC isolation, encapsulated, chassis mount, 2.09" x 1.34"

6 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

6 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 2.09" x 1.34"

10 W
9-36, 18-75 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

10 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 3000 VDC isolation, encapsulated, chassis mount, 3.11" x 1.34"

10 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

10 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.11" x 1.34"

20 W
9-36, 18-75 VDC
5.1, 12, 24, 48 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

20 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

40 W
9-36, 18-75 VDC
5.1, 12, 24, 48 VDC

40 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.51"

40 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

40 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.51"

60 W
9-36, 18-75 VDC
5.1, 12, 24, 48 VDC

60 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.67"

60 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

60 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.68"

75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package