Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Description | Features |
---|---|
The TMPW Series are 5~50 Watts AC/DC power supplies made available in both PCB and Chassis Mount encapsulated plastic cases. Their extended input range of 90-305 VAC makes them ideal for a wide range of industrial and household/building applications. Additional features include an I/O-isolation voltage of 4000 VAC, operating temperature range of -40°C to +70°C and Class II safety approvals. An internal EN 55032 Class B filter saves valuable space for an otherwise often mandatory external filter. The ERP Ready (energy efficient design with less than 0.1 Watt stand by power consumption) combined with to IEC/EN/UL 62368-1 and EN 60335-1 international safety approvals satisfy tomorrow's requirements for compact green power applications around the globe. |
• Ultra-Compact Designs • Encapsulated PCB or chassis mount packages • 90~305 VAC wide input range • UL / EN / IEC 62368-1 Safety Approvals • Class II prepared (no safety ground required) • EN 60335-1 Approved for Household Applications • Internal EN 55032 Class B EMI Filter • -40°C ~ +70°C operating temperature range • ERP Ready (high efficiency + <0.1W no-load input power) • 3 Year Warranty |
TMPW 5 | TMPW 10 | TMPW 25 | TPMW 50 | ||||
5 WATTS |
|
10 WATTS |
|
25 WATTS |
|
50 WATTS |
|
1.46 x 1.08 x 0.69" | 1.46 x 1.08 x 0.79" | 2.07 x 1.08 x 0.93" | 2.92 x 1.85 x 0.91" | ||||
|
|
|
|
TMPW 5-J | TMPW 10-J | TMPW 25-J | TPMW 50-J | ||||
5 WATTS |
|
10 WATTS |
|
25 WATTS |
|
50 WATTS |
|
2.17 x 1.70 x 0.91" | 2.17 x 1.70 x 0.91" | 3.48 x 1.50 x 0.95" | 3.82 x 1.90 x 1.00" | ||||
|
|
|
|