Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
• Compact 1” x 1” metal package
• EN 50155 and EN 61373 approval for railway applications
• Qualification for fire behavior according to EN 45545-2
• Wide 4:1 input voltage: 9-36, 18-75, 36-160 VDC
• Operating temperature range -40 to +65 °C without derating
• High efficiency up to 91%
• 3000 VDC I/O-isolation
• Protection against overload, overvoltage and short circuit
• Remote On/Off and Trim function
• 3-year product warranty
The THN 20WIR series is a family of ruggedized 20 Watt DC/DC converters for highest reliability in harsh environments, expanding our existing railway range in the 1” x 1” package up to 20 Watt. The THN 20WIR has a wide 4:1 input range and increased resistance against electromagnetic interference, shock/vibration and thermal shock and come in a compact six-side shielded 1” x 1” metal package.
The innovative design provides high efficiencies up to 91% and thus enables an operating temperature range from -40 to +65°C without derating. The approvals according to standards EN 50155 and EN 61373 qualify them for railway and transportation systems. Additional qualification for the fire behavior of components according to EN 45545-2 and the safety approval according IEC/EN 62368-1, UL62368-1 support a potential compliance test of the application. Built-in features like an internal EN 55032 class A filter, input under-voltage-lockout, short circuit protection, remote On/Off and output voltage trim make this series suitable for almost any application demands and thus facilitate the design-in process.
Model and Datasheet: