Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Introducing two new isolated DC/DC converter series in the industrial segment the TEN 40E and TEN 40WIE round out Traco Power’s existing 40 Watt product range. Driven by current market trends these series were developed to maximize quality and cost efficiency in one product. Due to a new design approach the TEN 40E and TEN 40WIE thus offer a cost efficient solution with not only no concession on quality or reliability but even improved specifications compared to their predecessors.
They come in a standard 2” x 1” metal package and are available as 2:1 (TEN 40E) and 4:1 (TEN 40WIE) input range versions. High efficiencies of up to 93% allow for an operating temperature range (natural convection) of -40 to +70°C without power derating (model dependent). Certified according to the latest IT standard (IEC/EN/UL 62368-1) and equipped with additional features like remote on/off function and protection against short circuit, overvoltage and over temperature these series are suitable for many industrial applications.
Model and Datasheet: