![](/sites/default/files/styles/product_detail/public/products/pictures/tib_bcmu_mainpicture.jpeg?itok=T_CfQecs&t=1724544001)
TIB-BCMU
The TIB-BCMU turns an existing AC/DC power converter into a fully-fledged uninterruptible power supply (UPS) solution. The integrated microprocessor-powered battery management system ensures that the connected lead-acid battery is always fully charged. Periodic impedance measurements are performed to alert the user in case of a rare battery failure or an accidental disconnection. During battery backup operation, the internal DC/DC power conversion stage keeps the output voltage constant. An internal EN 55011 class B EMI filter ensures highest output voltage quality. The battery terminals are protected with a user-serviceable 15A blade type fuse. The TIB-BCMU comes with industry standard EN/IEC/UL 61010-1 certifications for measurement, laboratory, and control equipment as well as EN 62040-1 certifications for uninterruptible power supplies, making it a first choice for demanding applications.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/060_SIQ_Sign.png?itok=iazfOpdp&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
Compact metal enclosure with DIN-rail mount
Uninterruptible power supply (UPS) function
For use with 24V lead-acid batteries
Constant output voltage
>96% efficiency during battery operation
>98% efficiency during pass-through operation
Integrated EN 55011 class B EMI filter
Battery OK, input OK, output OK signals
Protection against: short circuit, reverse polarity, overload, deep-discharge protection
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib_bcmu_mainpicture.jpeg?itok=nl7xJbFI&t=1724544001)
Uninterruptible power supply (UPS) module, 24 VDC, metal enclosure, DIN-rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_bcmu_mainpicture.jpeg?itok=lvYaW0Ux&t=1724544001)
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tspc_ups_mainpicture.jpeg?itok=A0brc6u-&t=1724544001)
Compact universal power supply for uninterruptable 24 VDC output voltage rugged metal case, DIN-Rail