reinforced-isulation

DC/DC Converters Reinforced & Medical 1 – 60 Watt

TRACO POWER products classified for medical application are approved according IEC/EN/ES 60601-1 3rd Edition for 2 x MOPP including risk management report. Design and production is in accordance to ISO 13485 quality management system and IPC-A-610 Level 3 workmanship. Our commitment to quality is supported by a 5-year product warranty.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
1 W
4.5-5.5, 9.6-14.4, 12-18, 19.2-28.8 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, unregulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Pinning
2 W
4.5-12, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Pinning
2 W
4.5-12, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)

Pinning
New
2 W
4.5-7, 9.6-14.4, 12-18, 19.2-28.8 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Pinning
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

Pinning
3 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

Pinning
3.5 W
4.5-12, 9-18, 18-36, 36-75 VDC
5, 9, 12, 15, 24, ±12, ±15 VDC

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Pinning
3.5 W
4.5-12, 9-18, 18-36, 36-75 VDC
5, 9, 12, 15, 24, ±12, ±15 VDC

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)

Pinning
6 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
6 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
New
6 W
9-18, 18-36, 36-75 VDC
5, 12, 15, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, cost efficient, encapsulated, DIP-24

Pinning
10 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
10 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
15 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
15 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
20 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
20 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
30 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 2" x 1"

Pinning
30 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 2" x 1"

Pinning
60 W
9-36, 18-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

60 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, 2.3" x 1.45"

Pinning