tsc-group-customized

DC/DC Converters 19"-Subrack Solutions

The TSC series is a range high quality DC/DC converter qualified for demanding applications in industrial automation and telecom systems. The modular design allows very high flexibility of input/output configuration and application specific options at very reasonable cost even for low quantities. All models are constructed as rugged plug-in module for 19"-subrack (Euro cassette) with wall mounting as option.

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
6-90 W
85-264 VAC
5, 12, 24 VDC

6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

6-24 W
90-264 VAC / 130-375 VDC, 90-264 VAC / 90-370 VDC
3.3, 5, 6, 12, 15, 24 VDC

4-24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

15-150 W
85-264 VAC
5, 12, 24 VDC

12-150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

24-36 W
85-264 VAC
5.1, 12, 24 VDC

24-36 Watt AC/DC modules, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing

80-480 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

3 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24 VDC

3 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Open details
5 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

5 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Open details
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Open details
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

NEW!
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

6 W
85-264 VAC
5, 12, 24 VDC

6 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

6 W
90-264 VAC / 130-375 VDC
3.3, 5, 6 VDC

6 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

10 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Open details
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Open details
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

NEW!
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

12 W
90-264 VAC / 130-375 VDC
12, 15, 24 VDC

12 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

15 W
85-264 VAC
5, 12, 24 VDC

15 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

15 W
85-264 VAC
5, 12, 24 VDC

15 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

15 watt AC/DC power supply, household/industrial, 85-264VAC input, high power density, 3000 VAC isolation, encapsulated, PCB mountable (1.07” x 2.06”)

Open details
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 1.65" x 1.14"

Open details
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 1.5" x 1.0"

Open details
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 2.6" x 1.0"

24 W
85-264 VAC / 85-375 VDC
5, 12, 24 VDC

24 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

24 W
90-264 VAC / 90-370 VDC
12, 24 VDC

24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

24 W
85-264 VAC
5.1, 12, 24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

24 W
85-264 VAC
5.1, 12, 24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Open details
25 W
85-264 VAC
5, 12, 24 VDC

25 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Open details
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

NEW!
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

30 W
85-264 VAC
12, 24 VDC

30 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

30 W
85-264 VAC / 90-375 VDC
5, 12, 24, 48 VDC

30 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 2.89" x 1.50"

Open details
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 2.74" x 1.1"

Open details
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 3.34" x 1.36"

36 W
85-264 VAC
12, 24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

36 W
85-264 VAC
12, 24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Open details
50 W
85-264 VAC
12, 24 VDC

50 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.92" x 1.85"

Open details
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

NEW!
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

55 W
85-264 VAC / 90-375 VDC
12, 24, 48 VDC

55 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

60 W
85-264 VAC
12, 24 VDC

60 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

60 W
85-264 VAC / 85-375 VDC
12, 24, 48 VDC

60 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

75 W
85-264 VAC
12, 24 VDC

75 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

80 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

80 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

80 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

80 W
85-264 VAC / 90-375 VDC
12, 24, 48 VDC

80 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

90 W
85-264 VAC
12, 24 VDC

90 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

90 W
85-264 VAC
12, 24 VDC

90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

120 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

120 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

120 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

120 W
85-264 VAC / 90-375 VDC
12, 24, 48 VDC

120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

150 W
85-264 VAC
12, 24 VDC

150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

240 W
85-264 VAC
24 VDC

240 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

240 W
85-264 VAC / 90-350 VDC
24, 48 VDC

240 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

240 W
85-264 VAC / 90-350 VDC
24, 48 VDC

240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

480 W
85-264 VAC / 90-350 VDC
24, 48 VDC

480 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

480 W
85-264 VAC / 90-350 VDC
24, 48 VDC

480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail