The TSPC series are high performance DIN-rail mount power supplies for harsh industrial environments. The design is based on the popular TRACOPOWER TSP series but with reduced electrical features to make these power supplies an easy to install and cost efficient but reliable solution for basic applications. Excellent electrical specifications and high immunity against electrical disturbances makes these compact modules the best choice for reliable industrial systems and machines. For system applications all models provide a Power-Good signal.
The TSPC series power supplies complies with the latest safety and EMC standards for industrial environments and include ATEX EN 60079 certification for applications in hazardous locations.
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
50 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
50 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
50 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
80 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
80 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
120 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
120 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
240 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
240 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail
240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
360 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
Wall mounting kit, metal, for TSP 360 and TSP 600 series