Cerca per industria
Ricerca personalizzata
Vendite dirette e distributori
Europa
Find out moreAmericas
Find out moreАзия
Find out moreMedio Oriente
Find out moreAfrica
Find out more
Description | Features |
---|---|
The THR-WI series of 3 / 10 / 20 / 40 watt DC/DC Converters with double / reinforced insulation providing up to 3,000 VAC Isolation. These products operate over an ultra-wide 4-1 input range with up to 90% efficiencies and operating temperatures from -40°C to 80°C (105°C maximum case temperature). THR 3 (3 Watt) models offer DIP 24 footprints and the THR 10 / 20 / 40 (10 / 20 / 40 Watt) come in 2x1” footprints. Input ranges include 9~36 / 18-75 / 40~160 VDC and provide single & dual outputs ranging 5~24 VDC. Models are fully encapsulated to withstand shock and vibration standards per IEC / EN 61373. Internal input filters enable EN 55032 class A compliance (3 / 10 / 20 Watts) and overload, overvoltage and short-circuit protection. With the latest IT safety certifications (IEC/EN/UL 62368-1), the THR-WI series is the perfect choice for many demanding applications in the industrial, transportation and instrumentation sectors. |
|
THR 3WI | THR 10WI | THR 20WI | THR 40WI | ||||
![]() |
![]() |
![]() |
![]() |
||||
3 WATTS |
![]()
|
10 WATTS |
![]()
|
20 WATTS |
![]()
|
40 WATTS |
![]()
|
1.25 x 0.87 x 0.43" | 2.00 x 1.00 x 0.43" | 2.00 x 1.00 x 0.43" | 2.00 x 1.00 x 0.43" | ||||
![]()
|
![]()
|
![]()
|
![]()
|