![](/sites/default/files/styles/product_detail/public/products/pictures/tib_ex_mainpicture.jpeg?itok=Bdc2xTwA&t=1724544001)
TIB-EX
Produkt
The TIB-EX family of next generation of 80 / 120 / 240 / 480 Watt din rail power supplies feature high efficiency operation of 90~94% enabling a slim design with alternative side-mounting for flat panels (DC OK Indicator on both front and side panel). These convection cooled power supplies have a -40°C to +60°C full load operating temperature range. 150% peak power for up to 4 seconds which is ideal for stepper motors, solenoids or actuators. The TIB series has an important Back Power Immunity feature that helps protect against shut-down or malfunction with loads such as inductors and decelerating motors that can feed voltage back to the power supply. Outputs are radio-interference-suppressed to impede radiation at long output lines which reduces the common mode current to within limits of telecommunication ports. The series operate with a high power factor of up to 99% which also minimizes inrush current.
These products are safety qualified to UL Hazloc Class 1 / Div 2, and ATEX (EN60079-0, EN60079-7. EN600079-15) for operation in hazardous locations. Additional qualifications include EN/UL 60950-1, UL508 and CB Report with EMC compliance to EN61000-6-2 and EN61000-6-3.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/060_SIQ_Sign.png?itok=iazfOpdp&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/090_EX_Sign.png?itok=6oMxDR9K&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/180_UL_List_Sign.png?itok=x3QcjTIH&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1724544001)
UL Hazloc Class I, division 2 approval and ATEX certification for EX-models
Efficiency 90-94% typical, model dependent
150% peak power for 4 seconds
Rugged metal case with optional side-mounting
Back power immunity / short-circuit / overload protection
SEMI F47 compliant for voltage sag immunity
Operating Temp -40°C to +70°C (full load up to 60°C)
High Reliability: MTBF 1 mill hrs per IEC 61709
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib080_ex_mainpicture.jpeg?itok=g-Geh1DX&t=1724544001)
80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib080_ex_mainpicture.jpeg?itok=g-Geh1DX&t=1724544001)
80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib080_ex_mainpicture.jpeg?itok=g-Geh1DX&t=1724544001)
80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib120_ex_mainpicture.jpeg?itok=0aD8XI28&t=1724544001)
120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib120_ex_mainpicture.jpeg?itok=0aD8XI28&t=1724544001)
120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib120_ex_mainpicture.jpeg?itok=0aD8XI28&t=1724544001)
120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib240_ex_mainpicture.jpeg?itok=gkxtaxxW&t=1724544001)
240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib240_ex_mainpicture.jpeg?itok=gkxtaxxW&t=1724544001)
240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib480_ex_mainpicture.jpeg?itok=EtYKCZs_&t=1724544001)
480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib480_ex_mainpicture.jpeg?itok=EtYKCZs_&t=1724544001)
480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_mainpicture.jpeg?itok=4IO2DtmY&t=1724544001)
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tspc_mainpicture.jpeg?itok=L8qg4Liq&t=1724544001)
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tib_rmk01_mainpicture.jpeg?itok=FZglP10X&t=1724544001)
DIN-Rail mounting kit, metal, increased shock&vibration resistance, for TIB series