![](/sites/default/files/styles/product_detail/public/products/pictures/tbl_mainpicture.jpeg?itok=WUEFeoZR&t=1721606402)
![](/sites/default/files/styles/product_detail/public/products/pictures/tbl150_mainpicture.jpeg?itok=FsIAdXi7&t=1721606402)
TBL 150
Produkt
The TBL series is a new range of small DIN-rail mount power supplies which have been designed particularly with building- and factory automation applications in mind. The ultra-compact low profile cases fit in the standardized wall mounted control panels used in the building automation industry. The power supplies can be operated at full load across an ambient temperature range of –25°C to +60°C without need of additional cooling. Universal input voltage range and full compliance with all important safety and EMC standards qualifies the TBL series power supplies for worldwide markets. For commercial and residential applications requestingsafety class ll the models up to 90 Watt are approved to UL 1310.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/050_CSA_Sign.png?itok=VdoVeL9a&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/060_SIQ_Sign.png?itok=iazfOpdp&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/071_ClassII_Prepared_Sign.png?itok=TS28pDkN&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/180_UL_List_Sign.png?itok=x3QcjTIH&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721606402)
Low profile case, module depth only 55mm
Fits into flat control panels used in building automation
Safety class ll product
UL 1310 class II, NEC class 2 compliance (models up to 90 W)
UL 508 listed
5 power ranges from 15 to 150 W
Universal input range 85 to 264 VAC
Operating temperature range: –25°C to +70°C max.
Adjustable output voltage
Short circuit and overload protection
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
![](/sites/default/files/styles/product_teaser/public/products/pictures/tblc_mainpicture.jpeg?itok=CU0RqLqR&t=1721606402)
6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpc_mainpicture.jpeg?itok=P-OewZxc&t=1721606402)
30-120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail