TEN 40WIN
The TEN 40WIN Series is a new range of isolated high performance DC/DC-converter modules. Due to the very high efficiency of up to 90% these 40 W converters come with a footprint of only 1.0” x 2.0”. The 12 models have an ultra wide 4:1 input voltage range and a tight output voltage regulation. The output voltage is adjustable by external resistor. Remote On/Off and protection against overpower and over voltage are standard features of these converters. Typical applications are in mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on the PCB is limited.
Product Documentation
Accessories
Compatible AccessoriesHighest power density: 40 W
in 1” x 2” x 0.4” package
Ultra wide 4:1 input range
Excellent efficiency up to 91 %
Output voltage adjustable
Remote On/Off
Protection against short circuit
and over voltage
I/O isolation 1500 VDC
Operating temperature range
–40°C to +75°C
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series
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
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"

40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"

40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package

40 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 2”x1”

2"x1" metal heatsink, 13.2 K/W, H=5.9 mm

2"x1" metal heatsink, 13.2 K/W, H=5.9 mm