TEN 40WI
The TEN 40WI series is a family of high performance 40W DC/DC converter modules featuring ultra wide 4:1 input voltage ranges in a compact low profile case with industry-standard footprint. A very high efficiency allows an operating temperature range of –40°C to 85°C. Further standard features include remote On/Off, output voltage trimming, over voltage protection, under voltage lockout, over temperature and short circuit protection. Typical applications for these products are battery operated equipment and distributed power architectures in communication and industrial electronics, everywhere where isolated, tightly regulated voltages are required and space is limited on the PCB.
Product Documentation
Accessories
Compatible AccessoriesHigh power density: 40W in
2”x2”x0.4” metal package
Ultra wide 4:1 input voltage range
Very high efficiency up to 89 %
No minimum load required for single output models
Over temperature protection
Under voltage lockout
Remote On/Off
Shielded metal case with insulated baseplate
Optional heat-sink
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series

40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"

40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"

40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package

40 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 2”x1”

Common Mode Choke, 450 µH, 25 mΩ, 5.2 A

2"x2" metal heatsink, 7.6 K/W, H=5.6 mm

Common Mode Choke, 830 µH, 31 mΩ, 3.3 A