TEN 40
The TEN 40 series is a family of high performance 40W DC/DC converter modules featuring a wide 2:1 input voltage range in a 2"x2" package. Typical applications for these products are battery operated equipment and distributed power architectures in communication and industrial electronics.
Product Documentation
Accessories
Compatible Accessories40 Watt in a 2”x2” package
Wide 2:1 input voltage range
Extended operating temperature
range: –40°C to +75°C
Over temperature protection, under voltage lockout and Remote On/Off
Shielded metal case with insulated baseplate
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series

40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"

40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"

Common Mode Choke, 450 µH, 25 mΩ, 5.2 A

2"x2" metal heatsink, 7.6 K/W, H=5.6 mm

Common Mode Choke, 830 µH, 31 mΩ, 3.3 A