TMT-C
The TMT-C series power modules are AC/DC power supplies in an compact fully encapsulated module. They feature easy installation with screw terminals and optional DIN-rail mounting adaptor. Compliance with international safety standards including UL 508 listing qualify these products for worldwide markets. These AC/DC modules offer an interesting power supply solution for many space critical applications in commercial and industrial electronic equipment.
The series is approved to medical standard IEC60601-1 ed.3.0. A re-approval to IEC60601-1 ed.3.1 is not scheduled.
Product Documentation
Additional Documents
Compliance & ConformityAccessories
Compatible AccessoriesCompact, fully encapsulated plastic case
Single-, dual- and triple output models
Universal Input 85-264VAC, 50/60Hz
Protection class ll
Approved to IEC/UL 60950-1 and UL508 (listed)
EMI according to EN 55022, class B and FCC level B
Short circuit and overload protection
UL 508 listed (chassis mount version)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
The following link will take you to the declarations of conformity for the selected product:
Models in Series

15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, Chassis mount

24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

4-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

15-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

DIN-Rail mounting kit, plastic, for TMT 15 series

DIN-Rail mounting kit, plastic, for TMT 30 series (singel output)

DIN-Rail mounting kit, plastic, for TMT 30 series (dual/triple output)

DIN-Rail mounting kit, plastic, for TMT 50 series