TDN 1WI
The TDN 1WI Series comprises 1 Watt fully regulated, high performance DC/ DC converters. They come in a compact cubical package of only 1.23 cm³. Full load operation is reliable up tp 90°C environment temperature. With 1'600 VDC I/O-isolation voltage, external On/Off, and short current protection they cover a wide range of application when space is limited. The input of the converters is designed for a wide voltage range (4:1) and minimum load is not required.
The functional I/O-isolation system is designed to meet IEC/EN/UL 62368-1 (not certified) with a test voltage (60 s) of 1'600 VDC.
Product Documentation
Accessories
Compatible AccessoriesCompact DIP package
13.2 x 9.1 x 10.2 mm
I/O-isolation 1'600 VDC
Fully regulated outputs
Operating temperature range
–40°C to +90°C without derating
Short circuit protection
Remote On/Off
Designed to meet IEC/EN/UL 62368-1 (not certified)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series
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
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package

1 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-6

1 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package

Inductor, 4.7 µH, 150 mΩ, 1.5 A

Inductor, 22 µH, 550 mΩ, 0.58 A

Inductor, 39 µH, 1000 mΩ, 0.5 A