TCI 130

The TCI 130 is a 130 Watt conduction cooled AC/DC encased power supply series with a 4250 VAC reinforced isolation system. Traco Power’s new TCI line focuses on maximizing the proficiency of conduction cooled systems as it offers superior temperature behavior when mounted on a metal chassis or baseplate. This way the TCI 130 can deliver up to 100% of the maximum output power without the need for a fan. Excellent efficiency of up to 91% allows the TCI series to operate from –30 to +50°C without derating, while going up to +80°C with either load derating or forced cooling. They also meet OVC III requirements and can operate at up to 5000 m altitude. Active power factor correction, EMC characteristics dedicated for applications in industrial/automation and test & measurement fields and high reliability make the new TCI line an ideal solution for any demanding industrial application.

Product Status
Aktiv
Product is recommended for new designs.

Product Documentation

Features

Conduction cooled design approach

Fanless operation with up to 100% output power

Operating temperature range –30°C to +80°C

I/O reinforced isolation 4250 VAC

Over voltage category (OVC III)

High efficiency up to 92%

Operating up to 5000 m altitude

Internal EN 55032 conducted class B filter

Protection class I prepared

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Modelle in Serie

Model
Leistung
Input
Output
Links
Datenblatt
Additional Info

with U-Bracket

on demand
130 W
90-264 VAC
12 VDC
(10.8-13.2 VDC)
Aktiv

with U-Bracket

on demand
130 W
90-264 VAC
24 VDC
(21.6-26.4 VDC)
Aktiv

with U-Bracket

on demand
130 W
90-264 VAC
48 VDC
(43.2-52.8 VDC)
Aktiv
Similar series
TCI 240

240 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 4.1" x 2.46"

TCI 500

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"

TCI 500U

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"

Compatible accessories