07.01.2022

TPP40E & TPP65E Series

Compact encapsulated AC/DC modules for industrial & medical applications (40 to 65 Watt)

tpp40-65E-J-D

• Compact encapsulated PCB and Chassis mount modules

• I/O isolation 4000 VAC rated for 250 VAC working voltage

• Certification according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP

• Risk management process according to ISO 14971 incl. risk management file

• Acceptance criteria for electronic assemblies acc. to IPC-A-610 Level 3

• Low leakage current <100 μA rated for BF applications

• Operating temperature –40°C to 80°C

• EMC compliance according to IEC 60601-1-2 4th edition and EN55032 class B

• Operating up to 5000m altitude

• 5-year product warranty

tpp40-65e_tabelle

The TPP40E & TPP 65E are a set of encapsulated AC/DC modules coming as PCB and Chassis mount versions. They feature a reinforced double I/O isolation system according to latest medical safety standards (60601-1 3rd edition, 2 x MOPP). The leakage current is below 100 μA and makes the units suitable for BF (body floating) applications. The excellent efficiency of up to 94% allows a high power density and compact design (4.3” x 2.2” for chassis mount and 3.2” x 2.2” for PCB mount).

The operating temperature range is –40°C to +80°C with derating above 60°C. The EMC characteristic is dedicated for applications in industrial and medical fields. High reliability is provided by use of high quality components and an excellent thermal management making the TPP 40E & TPP 65E an ideal solution for medical devices and for demanding safety and space critical applications

Model and Datasheet:

TPP40E-J

TPP40E-D

TPP65E-J

TPP65E-D