23.09.2022

TMU 3 Series

Compact unregulated 3 Watt DC/DC converters (SIP-4) for industrial applications

tmu3

• Compact 3 Watt converter in SIP-4 package

• Continuous short circuit protection

• Unregulated outputs

• Operating temperature range -40 to +75 °C without derating

• I/O isolation: 1’500 VDC

• Input voltage ranges (±10%):5, 12, 24 VDC

• High efficiency up to 86%

• 3-year product warranty   

tmu3_tabelle

The TMU 3 series consists of a set of isolated 3 Watt DC/DC converters with unregulated outputs in a standard SIP-4 package. They are designed to offer a compact low-cost alternative to regulated series with no concession on quality and lifetime.

They feature a continuous short circuit protection circuit, I/O-isolation of 1500 VDC and an operating temperature range from –40°C to 75°C without derating. The compact dimensions of these converters make them an ideal solution for many space critical applications in communication equipment, instrumentation and industrial electronics.

Model and Datasheet:

TMU 3