TSV 2405S

Product

Not recommended for new design
Similar Models
Keep me updated
Keep me updated on the series "TSV"

The TSV series are 1W DC/DC-converters with high isolation in a SMD package. These converters are an ideal solution for board level power distribution, mainly for applications in the industrial and telecom field.

Additional Documents

Download

Specifications
Output Voltage
5 VDC
Output Current
200 mA
Power Rating
1 W
Number of Outputs
single
Input Voltage
21.6-26.4 VDC
Housing Type
Overmold
Mounting Type
PCB Mount
Connection Type
SMD (Surface-Mount Device)
Footprint Type
SMD12
Length
15.24 mm
Width
8 mm
Depth
6.7 mm
Efficiency
71 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
2.2 g
Remote On/Off
No
Safety Approvals
EN 60950-1
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Moisture Sensitivity Level

All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TSV 0505S
1 W
4.5-5.5 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 0505S
TSV 0512S
1 W
4.5-5.5 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 0512S
TSV 0515S
1 W
4.5-5.5 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 0515S
TSV 0505D
1 W
4.5-5.5 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 0505D
TSV 0512D
1 W
4.5-5.5 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 0512D
TSV 0515D
1 W
4.5-5.5 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 0515D
TSV 1205S
1 W
10.8-13.2 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 1205S
TSV 1212S
1 W
10.8-13.2 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 1212S
TSV 1215S
1 W
10.8-13.2 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 1215S
TSV 1205D
1 W
10.8-13.2 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 1205D
TSV 1212D
1 W
10.8-13.2 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 1212D
TSV 1215D
1 W
10.8-13.2 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 1215D
TSV 2412S
1 W
21.6-26.4 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 2412S
TSV 2415S
1 W
21.6-26.4 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 2415S
TSV 2405D
1 W
21.6-26.4 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 2405D
TSV 2412D
1 W
21.6-26.4 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 2412D
TSV 2415D
1 W
21.6-26.4 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SMD package

Not recommended for new design
TSV 2415D
Similar Models
TIM 2-2411SM

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)