TMR 3-0511E

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "TMR 3E"

The TMR 3E series is a family of isolated 3 W DC/DC converter modules with regulated output, featuring wide 2:1 input voltage ranges. The product comes in a compact SIP-8 plastic package with small footprint occupying only 2.0 cm² (0.3 square inch) of board space. An excellent efficiency allows –40°C to +85°C operation temperature. Further features include remote On/Off control and continuous short circuit protection. The compact dimensions and cost optimized design make this converters an ideal solution for applications in communication equipment, instrumentation and industrial electronics.

Download

Specifications
Output Voltage
5 VDC
Output Current
600 mA
Power Rating
3 W
Number of Outputs
single
Input Voltage
4.5-9 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP8
Length
21.8 mm
Width
9.3 mm
Depth
11.2 mm
Efficiency
73 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
4.8 g
Ripple and Noise
50 mVp-p typ. / 75 mVp-p max.
Capacitive Load
1000 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1600 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMR 3-0510E
2.3 W
4.5-9 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-0510E
TMR 3-0512E
3 W
4.5-9 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-0512E
TMR 3-0513E
3 W
4.5-9 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-0513E
TMR 3-0521E
3 W
4.5-9 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-0521E
TMR 3-0522E
3 W
4.5-9 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-0522E
TMR 3-0523E
3 W
4.5-9 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-0523E
TMR 3-1210E
2.3 W
9-18 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1210E
TMR 3-1211E
3 W
9-18 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1211E
TMR 3-1212E
3 W
9-18 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1212E
TMR 3-1213E
3 W
9-18 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1213E
TMR 3-1221E
3 W
9-18 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1221E
TMR 3-1222E
3 W
9-18 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1222E
TMR 3-1223E
3 W
9-18 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-1223E
TMR 3-2410E
2.3 W
18-36 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2410E
TMR 3-2411E
3 W
18-36 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2411E
TMR 3-2412E
3 W
18-36 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2412E
TMR 3-2413E
3 W
18-36 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2413E
TMR 3-2421E
3 W
18-36 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2421E
TMR 3-2422E
3 W
18-36 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2422E
TMR 3-2423E
3 W
18-36 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-2423E
TMR 3-4810E
2.3 W
36-75 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4810E
TMR 3-4811E
3 W
36-75 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4811E
TMR 3-4812E
3 W
36-75 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4812E
TMR 3-4813E
3 W
36-75 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4813E
TMR 3-4821E
3 W
36-75 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4821E
TMR 3-4822E
3 W
36-75 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4822E
TMR 3-4823E
3 W
36-75 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-8

Active
TMR 3-4823E
Similar Models
TEC 3-0911

3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

TEC 3-1211WI

3 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

TRN 3-0511

3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package