TMPS 10-115

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "TMPS 10"

The TMPS 10 series comprises ultra compact AC/DC power supply modules in a lightweight fully encapsulated plastic casing for PCB mount. Beside the latest safety approvals for industrial and IT solutions (IEC/EN/UL 62368-1), they are also certified to IEC/EN 60335-1 for household appliance. These 10 Watt modules are the ideal solution for low power or segregated circuits when space is critical or for an efficient powering of a standby mode when compliance to ErP directive is required. A peak current of 130% facilitates the activation of main circuits.

Specifications
Output Voltage
15 VDC
Output Current
660 mA
Power Rating
10 W
Number of Outputs
single
Input Voltage
85-264 VAC / 120-370 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
38.5 mm
Width
25.4 mm
Depth
15.74 mm
Efficiency
84 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
29 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
240 µF
Remote On/Off
No
Safety Approvals
EN 62368-1, EN 60335-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMPS 10-103
8.6 W
85-264 VAC / 120-370 VDC
3.3 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMPS 10-103
TMPS 10-105
10 W
85-264 VAC / 120-370 VDC
5 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMPS 10-105
TMPS 10-109
10 W
85-264 VAC / 120-370 VDC
9 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMPS 10-109
TMPS 10-112
10 W
85-264 VAC / 120-370 VDC
12 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMPS 10-112
TMPS 10-124
10 W
85-264 VAC / 120-370 VDC
24 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMPS 10-124
TMPS 10-148
10 W
85-264 VAC / 120-370 VDC
48 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMPS 10-148
Similar Models
TMPS 15-115

15 watt AC/DC power supply, household/industrial, 85-264VAC input, high power density, 3000 VAC isolation, encapsulated, PCB mountable (1.07” x 2.06”)

TMPW 10-115

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"