TMG 30103

Product

Active
Product is recommended for new designs. Updated to IEC/EN/UL 62368-1.
Keep me updated
Keep me updated on the series "TMG"

TMG 30 Series AC/DC power modules come in fully encapsulated plastic package. They are ultra-compact, energy-efficient and cost/performance optimised for prevailing market requirements. The high efficiency and the use of high grade components make these modules suitable for an operating temperature range of –40°C to +70°C. Together with very low no-load power consumption they are suitable for applications conforming with the ErP directive. The modules are protected against short-circuit and over voltage. EMI/EMC characteristics and the safety approval package qualify them for demanding applications in equipment for industrial or commercial environments.

Specifications
Output Voltage
3.3 VDC
Output Current
5000 mA
Power Rating
16.5 W
Number of Outputs
single
Input Voltage
90-305 VAC / 120-430 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
64 mm
Width
45 mm
Depth
23.5 mm
Efficiency
80 %
Maximum Temperature
70 °C
Minimum Temperature
-40 °C
Weight
130 g
Ripple and Noise
33 mVp-p max.
Capacitive Load
6800 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMG 07105
6.3 W
90-264 VAC / 120-370 VDC
5 VDC

7 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 07105
TMG 07112
7 W
90-264 VAC / 120-370 VDC
12 VDC

7 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 07112
TMG 07115
7 W
90-264 VAC / 120-370 VDC
15 VDC

7 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 07115
TMG 07124
7 W
90-264 VAC / 120-370 VDC
24 VDC

7 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 07124
TMG 15105
13.5 W
90-264 VAC / 120-370 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 15105
TMG 15112
15 W
90-264 VAC / 120-370 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 15112
TMG 15115
15 W
90-264 VAC / 120-370 VDC
15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 15115
TMG 15124
15 W
90-264 VAC / 120-370 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 15124
TMG 30105
25 W
90-305 VAC / 120-430 VDC
5 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 30105
TMG 30112
30 W
90-305 VAC / 120-430 VDC
12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 30112
TMG 30115
30 W
90-305 VAC / 120-430 VDC
15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 30115
TMG 30124
30 W
90-305 VAC / 120-430 VDC
24 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 30124
TMG 50105
40 W
90-264 VAC / 120-370 VDC
5 VDC

50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 50105
TMG 50112
50 W
90-264 VAC / 120-370 VDC
12 VDC

50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 50112
TMG 50115
50 W
90-264 VAC / 120-370 VDC
15 VDC

50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 50115
TMG 50124
50 W
90-264 VAC / 120-370 VDC
24 VDC

50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 50124
TMG 50148
50 W
90-264 VAC / 120-370 VDC
48 VDC

50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Active
TMG 50148