THN 30-2412WIR

Product

Active
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "THN 30WIR"

The THN 30WIR is a series of DC/DC converters designed for highest reliability in harsh environments. With an output power of 30 Watts, this series expands our portfolio of EN 50155 railway certified wide input voltage range 1”x1" DC/DC converters. The THN 30WIR is shielded by a metal enclosure on all six sides for lowest susceptibility to electromagnetic interference. Its full encapsulation guarantees highest resistance to thermal shocks as well as mechanical shocks and vibration. Thanks to its power conversion efficiency of up to 92%, the THN 30WIR can operate at ambient temperatures between -40°C and +65°C without derating and without the need for additional cooling (depending on the model). The THN 30WIR is EN 61373 certified for mechanical shock and vibration and EN 45545-2 certified for fire behavior. It comes with IEC/EN/UL 62368-1 safety approvals.

Download

Specifications
Output Voltage
12 VDC
Output Adjustment 1
10.8-13.2 VDC
Output Current
2500 mA
Power Rating
30 W
Number of Outputs
single
Input Voltage
9-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
1" x 1"
Length
25.4 mm
Width
25.4 mm
Depth
9.9 mm
Efficiency
89 %
Maximum Temperature
80 °C
Minimum Temperature
-40 °C
Weight
18 g
Ripple and Noise
100 mVp-p typ.
Capacitive Load
1200 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 50155
Insulation System
Functional Insulation
I/O Isolation Voltage
2250 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THN 30-2410WIR
23 W
9-36 VDC
3.3 VDC
(2.97-3.63 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

on demand
30 W
9-36 VDC
5 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Active
on demand
THN 30-2411WIR
30 W
9-36 VDC
5.1 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-2413WIR
30 W
9-36 VDC
15 VDC
(13.5-18 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-2415WIR
30 W
9-36 VDC
24 VDC
(21.6-28.8 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

on demand
30 W
9-36 VDC
54 VDC

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Active
on demand
THN 30-4810WIR
23 W
18-75 VDC
3.3 VDC
(2.97-3.63 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

on demand
30 W
18-75 VDC
5 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Active
on demand
THN 30-4811WIR
30 W
18-75 VDC
5.1 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-4812WIR
30 W
18-75 VDC
12 VDC
(10.8-13.2 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-4813WIR
30 W
18-75 VDC
15 VDC
(13.5-18 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-4815WIR
30 W
18-75 VDC
24 VDC
(21.6-28.8 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

on demand
30 W
18-75 VDC
54 VDC

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Active
on demand
THN 30-7210WIR
23 W
36-160 VDC
3.3 VDC
(2.97-3.63 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

on demand
30 W
36-160 VDC
5 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Active
on demand
THN 30-7211WIR
30 W
36-160 VDC
5.1 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-7212WIR
30 W
36-160 VDC
12 VDC
(10.8-13.2 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-7213WIR
30 W
36-160 VDC
15 VDC
(13.5-18 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

THN 30-7215WIR
30 W
36-160 VDC
24 VDC
(21.6-28.8 VDC)

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

on demand
30 W
36-160 VDC
54 VDC

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Active
on demand
Similar Models
THN 20-2412WIR

20 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Compatible accessories