TDL 3-4823

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since April 2020.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
Similar Models
Keep me updated
Keep me updated on the series "TDL 3"

The TDL 3 series with 2:1 input voltage range is a selection of 3 Watt regulated dc/dc-converters. They come in a very compact DIP package (0.55 x 0.55 x 0.31 inch).

Additional Documents

Download

Specifications
Output Voltage
±15 VDC
Output Current
100/100 mA
Power Rating
3 W
Number of Outputs
dual
Input Voltage
36-75 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP8
Length
14 mm
Width
14 mm
Depth
8 mm
Efficiency
85 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
3.9 g
Capacitive Load
100 µF
Remote On/Off
No
Safety Approvals
EN 60950-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1500 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TDL 3-0510
2 W
4.5-10 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0510
TDL 3-0511
3 W
4.5-10 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0511
TDL 3-0512
3 W
4.5-10 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0512
TDL 3-0513
3 W
4.5-10 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0513
TDL 3-0521
3 W
4.5-10 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0521
TDL 3-0522
3 W
4.5-10 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0522
TDL 3-0523
3 W
4.5-10 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-0523
TDL 3-1210
2 W
9-18 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1210
TDL 3-1211
3 W
9-18 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1211
TDL 3-1212
3 W
9-18 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1212
TDL 3-1213
3 W
9-18 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1213
TDL 3-1221
3 W
9-18 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1221
TDL 3-1222
3 W
9-18 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1222
TDL 3-1223
3 W
9-18 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-1223
TDL 3-2410
2 W
18-36 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2410
TDL 3-2411
3 W
18-36 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2411
TDL 3-2412
3 W
18-36 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2412
TDL 3-2413
3 W
18-36 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2413
TDL 3-2421
3 W
18-36 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2421
TDL 3-2422
3 W
18-36 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2422
TDL 3-2423
3 W
18-36 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-2423
TDL 3-4810
2 W
36-75 VDC
3.3 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-4810
TDL 3-4811
3 W
36-75 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-4811
TDL 3-4812
3 W
36-75 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-4812
TDL 3-4813
3 W
36-75 VDC
15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-4813
TDL 3-4821
3 W
36-75 VDC
±5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-4821
TDL 3-4822
3 W
36-75 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized, regulated, encapsulated, DIP package

Not recommended for new design
TDL 3-4822
Similar Models
TEC 3-4823

3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

TRN 3-4823

3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package