din-rail_dcdc

DC/DC Converters DIN Rail Industrial 20 – 200 Watt

Description pending

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
6 W
9-36, 18-75 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

6 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 3000 VDC isolation, encapsulated, chassis mount, 2.09" x 1.34"

6 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

6 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 2.09" x 1.34"

10 W
9-36, 18-75 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

10 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 3000 VDC isolation, encapsulated, chassis mount, 3.11" x 1.34"

10 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

10 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.11" x 1.34"

20 W
9-36, 18-75 VDC
5.1, 12, 24, 48 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

20 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

40 W
9-36, 18-75 VDC
5.1, 12, 24, 48 VDC

40 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.51"

40 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

40 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.51"

60 W
9-36, 18-75 VDC
5.1, 12, 24, 48 VDC

60 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.67"

60 W
80-160 VDC
5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC

60 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.68"

75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package