Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Description | Features | |
---|---|---|
The THR-WI series of 3 / 10 / 20 / 40 watt DC/DC Converters with double / reinforced insulation providing up to 3,000 VAC Isolation. These products operate over an ultra-wide 4-1 input range with up to 90% efficiencies and operating temperatures from -40°C to 80°C (105°C maximum case temperature). THR 3 (3 Watt) models offer DIP 24 footprints and the THR 10 / 20 / 40 (10 / 20 / 40 Watt) come in 2x1” footprints. Input ranges include 9~36 / 18-75 / 40~160 VDC and provide single & dual outputs ranging 5~24 VDC. Models are fully encapsulated to withstand shock and vibration standards per IEC / EN 61373. Internal input filters enable EN 55032 class A compliance (3 / 10 / 20 Watts) and overload, overvoltage and short-circuit protection. With the latest IT safety certifications (IEC/EN/UL 62368-1), the THR-WI series is the perfect choice for many demanding applications in the industrial, transportation and instrumentation sectors. |
• Reinforced I/O-isolation 3000 VAC • Shock and vibration resistance according to EN 61373 • Wide 4:1 input voltage range: 9-36, 18-75, 40-160 VDC • Operating temperature range -40 to +90°C • Internal EN 55032 class A filter (3/10/20W) • High efficiency up to 90% • Protection against overload, overvoltage and short circuit • 3-year product warranty |
THR 3WI | THR 10WI | THR 20WI | THR 40WI | ||||
![]() |
![]() |
![]() |
![]() |
||||
3 WATTS |
![]()
|
10 WATTS |
![]()
|
20 WATTS |
![]()
|
40 WATTS |
![]()
|
1.25 x 0.87 x 0.43" | 2.00 x 1.00 x 0.43" | 2.00 x 1.00 x 0.43" | 2.00 x 1.00 x 0.43" | ||||
![]()
|
![]()
|
![]()
|
![]()
|
Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.