The TEP 60UIR is a series of high performance 60 Watt railway DC/DC converters with ultra wide 12:1 input voltage range featuring a compact ¼ brick (2.3”x1.45”x0.5”) metal package. The ultra wide input allows the converter to act as an all-in-one solution if different voltage ranges have to be covered in the same application, resolving the issue of having multiple different converters installed. An internal circuit implemented in these modules helps to extend the hold-up time with ease as it eliminates the need of expensive high voltage capacitors to cover the full input range. With only a 25V capacitor (independent of the input voltage) the whole input range can be covered effectively reducing cost, size and inrush current. All models are approved for railway applications according to EN 50155, EN 61373, EN 45545-2 and offer standard features such as high efficiency up to 91%, an operating temperature range of -40° to +85°C and an I/O-isolation voltage of 3’000 VAC. An adjustable under voltage lockout function, remote on/off and adjustable outputs round out the features and ensure that these converter modules fit in any application setup.
Ultra-wide 12:1 input voltage range
9–75, 14–160 VDC
Compact 2.3”x1.45”x0.5” standard package (quarter brick)
Bus pin to easily extend hold-up time
EN 50155 and EN 61373 approval for railway applications
Qualification for fire behavior according to EN 45545-2
Operating temperature range
–40°C to +85°C
I/O-isolation 3‘000 VAC
High efficiency up to 91%
Adjustable output voltage, Remote On/Off and adjustable under voltage lockout
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
100 Watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-Mount, quarter-brick
40 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package
Common Mode Choke, 285 µH, 6 mΩ, 16 A
2.3"x1.45" metal heatsink, 7 K/W, H=6.1 mm
2.3"x1.45" metal heatsink, 5.5 K/W, H=12.7 mm
2.3"x1.45" metal heatsink, 7.2 K/W, H=6.1 mm
2.3"x1.45" metal heatsink, 5.5 K/W, H=12.7 mm
Inductor, 8.2 µH, 27 mΩ, 9 A
Common Mode Choke, 500 µH, 10 mΩ, 10.05 A