TEQ-MK2

Product

Active
Compatible series
Keep me updated
Keep me updated

DIN-Rail mounting kit, metal (long profile), for TEQ 300WIR series

Additional Documents

Download

Specifications
Type
DIN-Rail Mounting Kit
Material
Aluminum Alloy, Stainless Steel
Package Content
1x DIN-Rail clipper
4x Countersunk head screw M4x7.5
Weight
72.2 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
300 W
18-75, 43-160 VDC
12, 24, 28, 48 VDC

300 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block