TEN 60
Produkt
The TEN 60 series is a family of high performance 60W DC/DC converter modules with wide 2:1 input voltage ranges in a low profile case with industry-standard 2" x 2" footprint. High efficiency allows for an operating temperature range of –40°C to 75°C. Built-in filters for both input and output minimizes the need for external filtering. Further standard features include remote On/Off, output voltage trimming, over voltage protection, under voltage lockout and short circuit protection. Typical applications for these products are battery operated equipment and distributed power architectures in communication and industrial electronics.
Herunterladen
Wide 2:1 input voltage range
High efficiency up to 91%
No minimum load required
Over temperature protection
Under voltage lock-out circuit
Remote On/Off
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
Common Mode Choke, 450 µH, 25 mΩ, 5.2 A
2"x2" metal heatsink, 7.6 K/W, H=5.6 mm
Common Mode Choke, 830 µH, 31 mΩ, 3.3 A