TSP-BCM
Produkt
This module provides a professional battery management system to charge and monitor an external lead-acid battery. Together with a power supply of the TSP series, a perfect DC-UPS system can be configured. The connected battery will be charged and held in charged mode by the power supply. In the event of a mains power failure the battery will supply the output power until the battery is discharged. As a consequence, the output voltage of the system is equivalent to the battery voltage. To avoid overcharging the battery, an external temperature sensor adjusts the battery voltage automatically to the required end of charge voltage. This can extend the battery life.
The battery is protected against deep discharge. Mains power and battery status are monitored regularly and failures indicated by corresponding LED’s and alarm outputs. The module also provides an external On/Off input to switch-off both, power supply and battery.
Zusätzliche Dokumente
Herunterladen
Battery protection for over voltage,
deep discharge, short circuit and
reverse connection
Alarm outputs for input, output and battery condition
Remote On/Off for battery and power supply
Controlled end of charge voltage by temperature sensor
International safety approval package
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
180-600 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail
Remote link cable (2 pin molex terminal, 0.5 m)
Wall mounting kit, metal, for TSP 360 and TSP 600 series