TMPW Series 5-50W Encapsulated AC/DC Power Supplies
Ultra-Compact PCB or Chassis Mount Designs
• Four power levels: 5 / 10 / 25 / 50 watts
• UL / EN / IEC 62368-1 Class II (No Safety Ground)
• EN/ IEC 60335- for Household Applications
• ERP Ready (High Efficiency + <0.1W No Load Input Power)
• Wide 90~305 VAC Input Range
Description | Features |
---|---|
The TMPW Series are 5~50 Watts AC/DC power supplies made available in both PCB and Chassis Mount encapsulated plastic cases. Their extended input range of 90-305 VAC makes them ideal for a wide range of industrial and household/building applications. Additional features include an I/O-isolation voltage of 4000 VAC, operating temperature range of -40°C to +70°C and Class II safety approvals. An internal EN 55032 Class B filter saves valuable space for an otherwise often mandatory external filter. The ERP Ready (energy efficient design with less than 0.1 Watt stand by power consumption) combined with to IEC/EN/UL 62368-1 and EN 60335-1 international safety approvals satisfy tomorrow's requirements for compact green power applications around the globe. |
• Ultra-Compact Designs • Encapsulated PCB or chassis mount packages • 90~305 VAC wide input range • UL / EN / IEC 62368-1 Safety Approvals • Class II prepared (no safety ground required) • EN 60335-1 Approved for Household Applications • Internal EN 55032 Class B EMI Filter • -40°C ~ +70°C operating temperature range • ERP Ready (high efficiency + <0.1W no-load input power) • 3 Year Warranty |

TMPW 5 | TMPW 10 | TMPW 25 | TPMW 50 | ||||
![]() |
![]() |
![]() |
![]() |
||||
5 WATTS |
![]()
|
10 WATTS |
![]()
|
25 WATTS |
![]()
|
50 WATTS |
![]()
|
1.46 x 1.08 x 0.69" | 1.46 x 1.08 x 0.79" | 2.07 x 1.08 x 0.93" | 2.92 x 1.85 x 0.91" | ||||
![]()
|
![]()
|
![]()
|
![]()
|

TMPW 5-J | TMPW 10-J | TMPW 25-J | TPMW 50-J | ||||
![]() |
![]() |
![]() |
![]() |
||||
5 WATTS |
![]()
|
10 WATTS |
![]()
|
25 WATTS |
![]()
|
50 WATTS |
![]()
|
2.17 x 1.70 x 0.91" | 2.17 x 1.70 x 0.91" | 3.48 x 1.50 x 0.95" | 3.82 x 1.90 x 1.00" | ||||
![]()
|
![]()
|
![]()
|
![]()
|