![](/sites/default/files/styles/product_detail/public/products/pictures/tsr1_5e_mainpicture.jpeg?itok=TMQ_K_Qb&t=1721606402)
TSR 1.5E
The TSR 1.5E is a 1.5 Ampere step-down switching regulator series and a drop-in replacement for inefficient LM78xx linear regulators. This series comes in a compact SIP-3 open frame package and complements our existing POL portfolio with a series focusing strongly on a cost efficient design while maintaining our quality standards. There are 3 output voltages available: 3.3, 5.0 and 12VDC. The effective design allows full load operation up to +85°C ambient temperature without the need of any heat sink or forced cooling. The TSR 1.5E switching regulators provide other significant features over linear regulators, i.e. better output accuracy, lower standby current and no requirement of external capacitors. The TSR 1.5E series offers a broad application range in many environments and is especially suited for high volume projects where the series will help to reduce production cost by delivering not only a highly cost efficient but also reliable solution.
Herunterladen
Highly cost efficient design
Pin compatible with TO-220 package 78xx linear regulators
Operation temperature range –40°C to +85°C without derating
Efficiency up to 97%
Wide input operating range 7-36 VDC
Short circuit protection
Excellent line / load regulation
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsr1_5e_mainpicture.jpeg?itok=CQ-WAhCh&t=1721606402)
1.5 Amp POL converter, industrial, wide input range, pos.-pos. circuit, cost efficient, LM78 compatible, SIP-3
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsr1_5e_mainpicture.jpeg?itok=CQ-WAhCh&t=1721606402)
1.5 Amp POL converter, industrial, wide input range, pos.-pos. circuit, cost efficient, LM78 compatible, SIP-3
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsr1_5e_mainpicture.jpeg?itok=CQ-WAhCh&t=1721606402)
1.5 Amp POL converter, industrial, wide input range, pos.-pos. circuit, cost efficient, LM78 compatible, SIP-3
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsr1e_mainpicture.jpeg?itok=Mm-Mpo6n&t=1721606402)
1 Amp POL converter, industrial, wide input range, pos.-pos. circuit, cost efficient, LM78 compatible, SIP-3