TEN 25
Produkt
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
The TEN 25 series is a range of isolated DC/DC converters with high power density in a 51x41x9.5 mm shielded metal case. All 18 models have a wide 2:1 input voltage range. The very high efficiency allows a safe operating temperature range of –40°C to +85°C. Other features are internal EMI-filter to meet EN55022, class A and remote On/Off. Typical applications for these converter modules are industrial electronics, communication systems, battery operated equipment and distributed power systems.
Herunterladen
Wide 2:1 input range
Very high efficiency up to 89%
Extended operating temperature range -40°C to +85°C
Adjustable output voltage
Remote On/Off
Continuous short circuit protection
Over voltage protection
I/O isolation 1500 VDC
Input filter meets EN 55022, Class A and FCC, Level A without external components
Lead free design - RoHS compliant
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
2"x1.5" metal heatsink, 10.2 K/W, H=5.8 mm