TSRN 1-0525SM
Produkt
The new TSRN 1SM series are step-down non–isolated switching regulators in compact SMD package. They are an ideal solution to replace inefficient linear regulators. The high efficiency up to 95% allows full load operation up to +55°C (+85°C with derating) ambient temperature without the need of forced air cooling.
The TSRN-1SM switching regulators provide other significant features over linear regulators, i.e. better output accuracy (±2%), lower standby current of ~4 mA and no requirement of external capacitors. They are suitable for positive or negative output circuits and offer a trim input for output voltage adjustment. The high efficiency, low standby power consumption and remote On/Off function make these regulators an ideal solution for energy sensitive applications.
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsrn1sm_mainpicture.jpeg?itok=v-W6_D7S&t=1721692802)
1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsrn1sm_mainpicture.jpeg?itok=v-W6_D7S&t=1721692802)
1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsrn1sm_mainpicture.jpeg?itok=v-W6_D7S&t=1721692802)
1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsrn1sm_mainpicture.jpeg?itok=v-W6_D7S&t=1721692802)
1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsrn1sm_mainpicture.jpeg?itok=v-W6_D7S&t=1721692802)
1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsr1sm_mainpicture.jpeg?itok=wCJ-6F2M&t=1721692802)
1 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package