![](/sites/default/files/styles/product_detail/public/products/pictures/tck_075_mainpicture.jpeg?itok=UFzNzC3b&t=1724544001)
TCK-075
Common Mode Choke, 33.3 µH, 9 mΩ, 4 A
Zusätzliche Dokumente
Herunterladen
Specifications
Inductance
33.3 µH
Inductance Tolerance
20 %
Impedance
9 mΩ
Rated Current
4 A
Rated Voltage
500 VDC
Maximum Temperature
105 °C
Minimum Temperature
-40 °C
Connection Type
THD (Through-Hole Device)
Length
9.5 mm
Width
9.5 mm
Height
7 mm
Weight
0.66 g
Product Warranty
3-year
Where to buy
Select your country
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
Buy online
![](/themes/custom/traco/images/stock_section_image.png)
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
30 W
9-18, 18-36, 36-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
Open details
Pinning TEN 30
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30_dimensionsA.png?itok=0_7SNiHi&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30_pinoutA.png?itok=8KDQczfX&t=1724544001)
30 W
9-36, 18-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15, 5/±12, 5/±15, 3.3/±12, 3.3/±15 VDC
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
Open details
Pinning TEN 30WIN: Single and dual output models
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30win_dimensionsA.png?itok=EP68h9t0&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30win_pinoutA.png?itok=yl42_C9c&t=1724544001)
Pinning TEN 30WIN: Triple output models
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30win_dimensionsB.png?itok=okzMGz1Z&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30win_pinoutB.png?itok=KFgKjOr8&t=1724544001)