The TXO 60 is a compact 60 Watt AC/DC open frame module with reinforced I/O isolation designed for a wide range of cost sensitive applications. Excellent temperature behaviour allows full load operation from -20°C to +50°C while going up to +70°C with derating. The TXO 60 series features short circuit protection, over current limitation and overvoltage protection and complies with European EMC standards and the Low Voltage Directive (LVD).
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
60 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced isolation, open frame, chassis mount (WAFER), 3" x 2"
60 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced isolation, open frame, chassis mount (WAFER), 3" x 2"
60 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced isolation, open frame, chassis mount (WAFER), 3" x 2"
Output cable, 0.75 m, accessory for the TCI 130 series
Input cable, 0.75 m, accessory for the TCI 130, TCI 240 and TCI 500 series