The TML 100C series modules are very compact 85–100 Watt power supplies in a fully encapsulated plastic case. Active power factor correction and high efficiency across full load range qualify these modules for installation in energy related products. They feature screw terminals for easy installation. The TML 100C series is accompanied by an international safety approval package for worldwide markets.
Very compact power modules
with screw terminal connection
Active PFC, power factor >0.95 (230VAC),
>0.99 (115 VAC)
High efficiency up to 93% typ.
Remote On/Off input
Adjustable output voltage ±5%
LED output indicator
Universal input 100-240 VAC nominal
Low leakage current
EMI meets EN 55032, class B
Protection class ll prepared
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).