The THL 25WI series is a generation of DC-DC converter modules with high power density. The product achieves 25 Watt output power and comes in a metal case with small dimensions of only 1.0”x 1.0”x 0.4”. All models have a wide 4:1 input voltage range and precisely regulated output voltages. High efficiency of up to 90% makes this product very reliable and applicable in temperature ranges of up to +80°C or up to +85°C with optional mounted heat sink. Typical applications are in mobile equipments, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on the PCB is critical
High power density 25W converter
Ultra compact design: 1.0” x 1.0” x 0.4”
Shielded metal case with isolated baseplate
Ultra wide 4:1 input voltage ranges
Very high efficiency up to 90%
Output voltage adjustable
Remote On/Off control
Operating temp. range –40°C to +80°C
and up to +85°C with heat-sink
I/O isolation voltage 1500 VDC
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package
1"x1" metal heatsink, 16 K/W, H=6 mm