MK-150

Product

End of Life
Compatible series
Keep me updated
Keep me updated

Wall mounting kit for TIS 150 series

Download

Specifications
Type
Wall Mounting Kit
Weight
94 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Comparaison de produits
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
50-600 W
93-132 and 187-264 VAC, 93-264 VAC
12, 24, 48, 72 VDC

50-600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail