TEP 160WIRCMF

The TEP 160WIRCMF Series is a family of isolated high performance DC/DC converter modules with ultra-wide 4:1 input voltage ranges. They come in chassis mount version with screw terminal block. A very high efficiency allows full power operation without forced air cooling at 25°C. The very wide input voltage range makes these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Features

Including EMI filter to meet EN 55032, class A

Ultra wide 4:1 input voltage ranges 9–36, 18–75, 43–160 VDC

EN 50155 approval for railway applications

Very high efficiency up to 91%

No minimum load

Soft start

Adjustable output voltage +10 / -20%

Sense line

Remote On/Off input

Under voltage lock-out circuit

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
on demand
132 W
9-36 VDC
3.3 VDC
(2.64-3.63 VDC)
Active
on demand
140 W
9-36 VDC
5 VDC
(4-5.5 VDC)
Active
on demand
144 W
9-36 VDC
12 VDC
(9.6-13.2 VDC)
Active
on demand
143 W
9-36 VDC
15 VDC
(12-16.5 VDC)
Active
on demand
144 W
9-36 VDC
24 VDC
(19.2-26.4 VDC)
Active
on demand
140 W
9-36 VDC
28 VDC
(22.4-30.8 VDC)
Active
on demand
144 W
9-36 VDC
48 VDC
(38.4-52.8 VDC)
Active
on demand
132 W
18-75 VDC
3.3 VDC
(2.64-3.63 VDC)
Active
on demand
150 W
18-75 VDC
5 VDC
(4-5.5 VDC)
Active
on demand
156 W
18-75 VDC
12 VDC
(9.6-13.2 VDC)
Active
on demand
150 W
18-75 VDC
15 VDC
(12-16.5 VDC)
Active
on demand
156 W
18-75 VDC
24 VDC
(19.2-26.4 VDC)
Active
on demand
154 W
18-75 VDC
28 VDC
(22.4-30.8 VDC)
Active
on demand
154 W
18-75 VDC
48 VDC
(38.4-52.8 VDC)
Active
on demand
142 W
43-160 VDC
3.3 VDC
(2.64-3.63 VDC)
Active
on demand
160 W
43-160 VDC
5 VDC
(4-5.5 VDC)
Active
on demand
180 W
43-160 VDC
12 VDC
(9.6-13.2 VDC)
Active
on demand
180 W
43-160 VDC
15 VDC
(12-16.5 VDC)
Active
on demand
180 W
43-160 VDC
24 VDC
(19.2-26.4 VDC)
Active
on demand
182 W
43-160 VDC
28 VDC
(22.4-30.8 VDC)
Active
on demand
182 W
43-160 VDC
48 VDC
(38.4-52.8 VDC)
Active
Similar series
TEP 160WIR

160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

TEP 160WIRCM

160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package

TEQ 160WIR

160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

Compatible accessories