![](/sites/default/files/styles/product_detail/public/products/pictures/tib_rem_mainpicture.jpeg?itok=72_gwxB6&t=1721606402)
TIB-REM
The TIB-REM480 is a compact, DIN-rail mountable redundancy module for failover operation of AC/DC power supplies. The redundancy function is available for nominal currents of up to 20 A over a wide input voltage range of 11-56 V. Boost currents of up to 60 A are permitted for up to 4 seconds. The TIB-REM480 uses active sharing technology to minimize the power losses during normal operation and in failover mode. The TIB-REM480 can operate at ambient temperatures between -20°C and +60°C without derating and without the need for active cooling. The TIB-REM480 is specifically designed, tested, and approved for operation with Traco Power’s TIB line of DIN-rail mountable power supplies.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/060_SIQ_Sign.png?itok=iazfOpdp&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/180_UL_List_Sign.png?itok=x3QcjTIH&t=1721606402)
Compact 118.6mm x 36mm x 124.2mm metal enclosure
DIN-rail mounting bracket
60 A boost current
>99% efficiency
Active current sharing
«Input OK» and «Balance OK» indicators
Low standby power
Convection cooled
UL/IEC/EN 61010-1 approvals
Fits Traco Power’s TIB line
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tib_rem_mainpicture.jpeg?itok=C_1lpuSz&t=1721606402)
11-54 VDC, 20 A redundancy module, industrial, active sharing technology, encased, DIN-rail mount
![](/sites/default/files/styles/product_teaser/public/products/pictures/tib_mainpicture.jpeg?itok=JC5pOpLN&t=1721606402)
80-480 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tib_rmk01_mainpicture.jpeg?itok=FZglP10X&t=1721606402)
DIN-Rail mounting kit, metal, increased shock&vibration resistance, for TIB series