TFI
Produkt
The new TFI line is a set of surge filters which come in compact DIP-24 (TFI 20) or 1.6” x 1” (TFI 150 and TFI 300) packages. Placed in front of any DC/DC converter the TFI clamps momentary over-voltage transients to a safe value in order to protect the DC/DC converter from being damaged. During normal operation the output voltage follows the input voltage (Vout = Vin – 2 VDC typ.) up to the point of 168 VDC where the voltage is actively clamped. Whereas the transients defined within the EN 50155 (up to 154 VDC) are covered by the wide input range of dedicated railway converters the TFI handles the stricter definition laid-out in the RIA12 standard which allows transients of up to 20ms at 385 VDC. This level of protection is specifically required in railway applications where high voltage transients are expected but can also be used for 72, 96 and 110 VDC battery systems in railway applications.
Zusätzliche Dokumente
Herunterladen
Clamps over voltage transients (up to 385 VDC) at 168 VDC
Universal use: Can be used with any DC/DC converter
Complies with RIA12, NF F 01-510 Surge susceptibilities
Power range: 0 – 300 Watt
Wide input voltage range: 43 – 160 VDC
Brownout voltage 36 VDC min.
Operating temperature range -40 to +95°C
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
0-300 Watt RIA12 Surge Filter, railway, 168 VDC clamping voltage, encapsulated
0-300 Watt RIA12 Surge Filter, railway, 168 VDC clamping voltage, encapsulated
0-300 Watt RIA12 Surge Filter, railway, 168 VDC clamping voltage, encapsulated