![](/sites/default/files/styles/product_detail/public/products/pictures/tck_098_mainpicture.jpeg?itok=MZmqBUnb&t=1724457601)
TCK-098
Inductor, 22 µH, 110 mΩ, 1.5 A
Zusätzliche Dokumente
Herunterladen
Specifications
Inductance
22 µH
Inductance Tolerance
20 %
Impedance
110 mΩ
Rated Current
1.5 A
Maximum Temperature
125 °C
Minimum Temperature
-40 °C
Connection Type
SMD (Surface-Mount Device)
Length
7.8 mm
Width
7 mm
Height
5 mm
Weight
0.97 g
Product Warranty
3-year
Where to buy
Select your country
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
Buy online
![](/themes/custom/traco/images/stock_section_image.png)
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
40 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC
40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package
Open details
Pinning TEN 40WIR
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten40wir_dimensionsA.png?itok=J-Q_MPaz&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten40wir_pinoutA.png?itok=yTktqhfW&t=1724544001)