![](/sites/default/files/styles/product_detail/public/products/pictures/txh060_mainpicture.jpeg?itok=9YKWMaj5&t=1724457601)
TXH 060
Produkt
The TXH 060 series is a family of power supplies in metal enclosure, designed for a wide range of cost critical applications. The high efficiency of up to 88% is achieved through an innovative design for free air convection cooling. This design also qualifies the power supply to meet the ErP directive ( < 0.3 W no load power consumption). The units are equiped with screw terminal blocks and are easy to install in any equipment. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/080_ERP_Ready_Sign.png?itok=WGsNfqGI&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1724544001)
Enclosed power supplies with screw terminal block
Universal input range 90 to 264 VAC
Ready to meet ErP directive, < 0.3 W no load power consumption
Adjustable output voltage
4242 VDC I/O-isolation
High efficiency up to 88%
Operating temperature range: –30°C to +70°C max.
Short circuit and over voltage protection
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/txh060_mainpicture.jpeg?itok=ZbKH4kdO&t=1724457601)
60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/txh060_mainpicture.jpeg?itok=ZbKH4kdO&t=1724457601)
60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/txh060_mainpicture.jpeg?itok=ZbKH4kdO&t=1724457601)
60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/txh060_mainpicture.jpeg?itok=ZbKH4kdO&t=1724457601)
60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/txh060_mainpicture.jpeg?itok=ZbKH4kdO&t=1724457601)
60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpi100a_mainpicture.jpeg?itok=IrSbGkNQ&t=1724457601)
100 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 3" x 2"