TXH 240-COV
Metal cover for TXH 240 series
Herunterladen
Specifications
Type
Cover
Material
Iron
Package Content
1x Cover
3x Label
4x M3x6 mm Flat head screw
3x Label
4x M3x6 mm Flat head screw
Weight
76 g
Product Warranty
3-year
Where to buy
Select your country
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
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
120-480 W
90-264 VAC / 120-370 VDC
12, 24, 48 VDC
120-480 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style